Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 62.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4994-05-0406S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.819 |
| Drop dimension MM | 20.80 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.918 |
| Hose cut off factor MM | 23.300 |
| Hose size | -6 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 1.149 |
| Product height mm | 29.185 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thread size 1 | 9/16-18 UNF |