Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.990 |
| A dimension MM | 101.346 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5032-05-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | FC505 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.870 |
| Hose cut off factor MM | 72.898 |
| Hose size | -10 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.990 |
| Product height mm | 25.146 |
| Product length in | 3.990 |
| Product length mm | 101.346 |
| Product material | Carbon steel |
| Product width in | 0.990 |
| Product width mm | 25.146 |
| Thread size 1 | 7/8-14 UNF |
