Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.170 |
| A dimension MM | 80.518 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5133-02-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | FC505 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.748 |
| End size 1 | -6 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.642 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 3.170 |
| Product length mm | 80.518 |
| Product material | Carbon steel |
| Product width in | 0.720 |
| Product width mm | 18.288 |
| Thread size 1 | 5/8-18 UNF |