Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.421 |
| A dimension MM | 86.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5215-04-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC505 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.480 |
| Hose cut off factor MM | 62.992 |
| Hose size | -8 |
| Inside diameter IN | 0.319 |
| Inside diameter MM | 8.100 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 3.421 |
| Product length mm | 86.893 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |
