Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.010 |
| A dimension MM | 76.454 |
| Angle shape | 90 Degree |
| Catalog Item | FJ5291-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.420 |
| Drop dimension MM | 36.07 |
| End size 1 | -6 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.578 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 1.710 |
| Product height mm | 43.434 |
| Product length in | 3.010 |
| Product length mm | 76.454 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |