Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| A dimension MM | 101.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5390-02-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC505 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.80 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.880 |
| Hose cut off factor MM | 73.152 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product material | Carbon steel |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Thread size 1 | 7/8-14 UNF |
