Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.600 |
| A dimension MM | 91.440 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5397-02-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC505 |
| Construction Style | Crimp |
| Drop dimension IN | 2.370 |
| Drop dimension MM | 60.20 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -12 |
| End type 1 | Male o'ring pilot rigid short |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.680 |
| Hose cut off factor MM | 68.072 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product height in | 2.370 |
| Product height mm | 60.198 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product material | Carbon steel |
| Product width in | 0.840 |
| Product width mm | 21.336 |
| Thread size 1 | 3/4-18 |