Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.030 |
| A dimension MM | 127.762 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5471-01-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.880 |
| Drop dimension MM | 22.35 |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.930 |
| Hose cut off factor MM | 99.822 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 5.030 |
| Product length mm | 127.762 |
| Product material | Carbon steel |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Thread size 1 | 7/8-14 UNF |