Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.020 |
| A dimension MM | 152.908 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5506-01-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product height in | 0.840 |
| Product height mm | 21.336 |
| Product length in | 6.020 |
| Product length mm | 152.908 |
| Product material | Carbon steel |
| Product width in | 0.840 |
| Product width mm | 21.336 |