Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5984-0808S-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.020 |
| Hose cut off factor MM | 51.308 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product material | Carbon steel |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
