Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.570 |
A dimension MM | 90.678 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.620 |
Construction Style | Reusable |
End size 1 | -8 |
End type 1 | Tube-O female short pilot |
Finish plating | Zinc plating |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.0 |
Hose cut off factor IN | 2.020 |
Hose cut off factor MM | 51.200 |
Inside diameter IN | 0.370 |
Inside diameter MM | 9.398 |
Product height in | 1.010 |
Product height mm | 25.654 |
Product length in | 3.570 |
Product length mm | 90.678 |
Product material | Carbon steel |
Product width in | 0.880 |
Product width mm | 22.352 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working temperature max C | 140 |
Working temperature max F | 284 |
Working temperature min C | 40 |
Working temperature min F | 40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146013828 |