Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.620 |
| A dimension MM | 92.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5984-1008S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.080 |
| Hose cut off factor MM | 52.800 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.000 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 3.620 |
| Product length mm | 91.948 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013835 |
