Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.760 |
| A dimension MM | 95.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 2.080 |
| Hose cut off factor MM | 52.900 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156853 |
