Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FJ5984-1210S |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013866 |
