Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.780 |
| A dimension MM | 96.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5985-0810S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.10 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.700 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 2.420 |
| Product height mm | 61.468 |
| Product length in | 3.780 |
| Product length mm | 96.012 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013910 |
