Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.220 |
| A dimension MM | 107.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5985-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| Drop dimension IN | 1.890 |
| Drop dimension MM | 48.00 |
| End size 1 | -10 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 2.670 |
| Hose cut off factor MM | 67.800 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 2.760 |
| Product height mm | 70.104 |
| Product length in | 4.220 |
| Product length mm | 107.188 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013927 |
