Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.460 |
| A dimension MM | 113.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5985-1016S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 1.890 |
| Drop dimension MM | 48.00 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.780 |
| Hose cut off factor MM | 70.612 |
| Hose size | -16 |
| Inside diameter IN | 0.516 |
| Inside diameter MM | 13.100 |
| Product height in | 2.330 |
| Product height mm | 59.182 |
| Product length in | 4.460 |
| Product length mm | 113.284 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 26.987 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628021081 |
