Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.760 |
| A dimension MM | 121.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5985-1210S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| Drop dimension IN | 2.560 |
| Drop dimension MM | 65.0 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.310 |
| Hose cut off factor MM | 84.100 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 4.760 |
| Product length mm | 120.904 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013941 |
