Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.791 |
| A dimension MM | 172.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5986-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Compliances | SAE J2064 Type E, Class 1 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -16 |
| End Type 1 | Male barb |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.440 |
| Hose cut off factor MM | 87.376 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 6.790 |
| Product length mm | 172.466 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789291400 |
![Hose Fittings FJ5995-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215899%2FID433457582979-0101_preview.jpg&w=1920&q=75)