Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| Drop dimension IN | 0.911 |
| Drop dimension MM | 23.14 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.826 |
| Hex size 1 MM | 21.000 |
| Hose cut off factor IN | 0.979 |
| Hose cut off factor MM | 24.866 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5000 |
| Product height in | 1.590 |
| Product height mm | 40.386 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Working pressure max bar | 621.00 |
| Working pressure max psi | 9100.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014528 |
![Hose Fittings FJ5994-05-0406S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215895%2FID433457570975-0101_preview.jpg&w=1920&q=75)