Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.114 |
| A dimension MM | 79.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Danfoss |
| Catalog Item | FJ5994-05-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Compliances | SAE J2064 Type E, Class 1 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 45.0 |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.700 |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.862 |
| Hose size | -12 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9380 |
| Product height in | 2.311 |
| Product height mm | 58.699 |
| Product length in | 3.110 |
| Product length mm | 78.994 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread size 1 | 1-14 UNS |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014474 |
![Hose Fittings FJ5994-05-0406S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215894%2FID433457574976-0101_preview.jpg&w=1920&q=75)