Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.299 |
| A dimension MM | 83.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5994-09-1016S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 45.00 |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.620 |
| Hose cut off factor MM | 41.148 |
| Hose size | -16 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.208 |
| Product height in | 2.311 |
| Product height mm | 58.699 |
| Product length in | 3.300 |
| Product length mm | 83.820 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628021104 |
![Hose Fittings FJ5994-05-0406S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215894%2FID433457574976-0101_preview.jpg&w=1920&q=75)