Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.673 |
| A dimension MM | 144.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5995-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Compliances | SAE J2064 Type E, Class 1 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Male barb |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.520 |
| Hose cut off factor MM | 64.008 |
| Hose size | -12 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9380 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 5.670 |
| Product length mm | 144.018 |
| Product material | Carbon steel |
| Product width in | 0.906 |
| Product width mm | 23.012 |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628021135 |
![Hose Fittings FJ5995-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215899%2FID433457582979-0101_preview.jpg&w=1920&q=75)