Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.405 |
| A dimension MM | 35.687 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1035-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hose size | -20 |
| Inside diameter MM | 38.506 |
| Product height in | 2.147 |
| Product height mm | 54.534 |
| Product length in | 1.405 |
| Product length mm | 35.687 |
| Product material | Carbon steel |
| Product width in | 2.147 |
| Product width mm | 54.534 |
| Series | A/C Crimp |
| Thread sealant | No |