Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.092 |
| A dimension MM | 27.740 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1172-0504S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.670 |
| Hose cut off factor MM | 17.000 |
| Hose size | -4 |
| Inside diameter IN | 0.122 |
| Inside diameter MM | 3.100 |
| Product height in | 0.437 |
| Product height mm | 11.100 |
| Product length in | 1.092 |
| Product length mm | 27.737 |
| Product material | Carbon steel |
| Product width in | 0.437 |
| Product width mm | 11.100 |