Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.005 |
| A dimension MM | 50.940 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1172-0606-438 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.525 |
| Hose cut off factor MM | 38.740 |
| Hose size | -6 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.500 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.525 |
| Product length mm | 38.735 |
| Product material | 316 Stainless steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |