Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.622 |
| A dimension MM | 66.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Catalog Item | FW1284-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.072 |
| Hose cut off factor MM | 27.228 |
| Hose size | -10 |
| Inside diameter IN | 0.3710 |
| Inside diameter MM | 9.4000 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.622 |
| Product length mm | 66.599 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |