Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.886 |
| A dimension MM | 47.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1285-0810S |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.473 |
| Hose cut off factor MM | 12.014 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3980 |
| Product height in | 0.732 |
| Product height mm | 18.593 |
| Product length in | 1.886 |
| Product length mm | 47.904 |
| Product material | Carbon steel |
| Product width in | 0.732 |
| Product width mm | 18.593 |
