Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.570 |
| Angle shape | Straight |
| Catalog Item | FW1633-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.480 |
| Hose cut off factor MM | 12.200 |
| Hose size | -10 |
| Inside diameter IN | 0.284 |
| Inside diameter MM | 7.200 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |