Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.390 |
| A dimension MM | 35.310 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW2026-0606S |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.433 |
| Hose cut off factor MM | 10.998 |
| Hose size | -6 |
| Inside diameter IN | 0.232 |
| Inside diameter MM | 5.900 |
| Product height in | 0.622 |
| Product height mm | 15.799 |
| Product length in | 1.390 |
| Product length mm | 35.306 |
| Product material | Carbon steel |
| Product width in | 0.622 |
| Product width mm | 15.799 |