Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.310 |
| A dimension MM | 58.670 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW2026-1212S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.510 |
| Hose cut off factor MM | 12.970 |
| Hose size | -12 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 0.913 |
| Product height mm | 23.190 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Carbon steel |
| Product width in | 0.913 |
| Product width mm | 23.190 |