Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.311 |
| A dimension MM | 58.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW2026-1416S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.518 |
| Hose cut off factor MM | 13.000 |
| Hose size | -16 |
| Inside diameter IN | 0.669 |
| Inside diameter MM | 16.993 |
| Product height in | 1.126 |
| Product height mm | 28.600 |
| Product length in | 2.311 |
| Product length mm | 58.699 |
| Product material | Carbon steel |
| Product width in | 1.126 |
| Product width mm | 28.600 |