Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Compatible hoses | 1503 |
Construction Style | Reusable |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.970 |
Hex size 1 MM | 50.038 |
Hose size | -24 |
Inside diameter IN | 1.500 |
Inside diameter MM | 38.100 |
Product material | Carbon steel |
Thread sealant | No |