Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.594 |
| A dimension MM | 15.088 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | G210221-4.1UN |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 9.982 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 0.594 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |