Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G2401-12-16E |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC802GA494 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.062 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.339 |
| Hose cut off factor MM | 34.000 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 3.170 |
| Product length mm | 80.518 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Thread size 1 | 1 1/16-14 UN |
