Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.654 |
A dimension MM | 42.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.190 |
Compatible hose ID MM | 6.350 |
Compatible hoses | FC802 |
Construction Style | Reusable |
End size 1 | -4 |
End type 1 | Female 45 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.551 |
Hex size 1 MM | 14.000 |
Hex size 2 IN | 0.551 |
Hex size 2 MM | 14.000 |
Hose cut off factor IN | 0.984 |
Hose cut off factor MM | 25.000 |
Hose size | -4 |
Inside diameter IN | 0.130 |
Inside diameter MM | 3.200 |
Product height in | 0.640 |
Product height mm | 16.256 |
Product length in | 1.990 |
Product length mm | 50.546 |
Product material | Carbon steel |
Product width in | 0.550 |
Product width mm | 13.970 mm |
Thread sealant | No |
Thread size 1 | 7/16-20 UNF |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |