Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.909 |
| A dimension MM | 48.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G540041-6-8 |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.826 |
| Hose cut off factor MM | 21.000 |
| Hose size | -8 |
| Inside diameter IN | 0.221 |
| Inside diameter MM | 5.620 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 1.910 |
| Product length mm | 48.514 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |