Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.890 |
| A dimension MM | 124.206 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.188 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | GA12736-12-16MO |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.31 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Male o'ring pilot rigid long |
| Hose cut off factor IN | 3.460 |
| Hose cut off factor MM | 87.884 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 4.890 |
| Product length mm | 124.206 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Reusable socket hex IN | 1.438 |
| Reusable socket hex MM | 36.513 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |