Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.894 |
| A dimension MM | 124.300 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA12737-12-16EKIT |
| Compatible hose ID IN | 0.880 |
| Construction Style | Reusable |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.40 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 3.732 |
| Hose cut off factor MM | 94.800 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 1.390 |
| Product height mm | 35.400 |
| Product length in | 4.890 |
| Product length mm | 124.300 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 32.000 |
| Thread size 1 | 1 1/16-14 UN |