Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.780 |
A dimension MM | 96.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.880 |
Compatible hose ID MM | 25.400 |
Compatible hoses | GA494 |
Construction Style | Reusable |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.180 |
Hex size 1 MM | 29.972 |
Hex size 2 IN | 1.181 |
Hex size 2 MM | 30.000 |
Hose cut off factor IN | 2.620 |
Hose cut off factor MM | 66.500 |
Hose size | -16 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 3.360 |
Product height mm | 85.344 |
Product length in | 3.780 |
Product length mm | 96.012 |
Product material | Carbon steel |
Product width in | 3.360 |
Product width mm | 85.344 mm |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |