Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.780 |
| A dimension MM | 96.012 |
| Angle shape | Straight |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | GA21864-16_OFEN |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.180 |
| End size 1 | -16 |
| End Type 1 | Flange Bock compressor |
| Finish plating | None |
| Hose cut off factor IN | 2.620 |
| Hose cut off factor MM | 66.548 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 3.780 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Series | 100R5 Reusable |
| Thread sealant | No |