Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.990 |
| A dimension MM | 101.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -20 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.068 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 36.000 |
| Hose cut off factor IN | 2.690 |
| Hose cut off factor MM | 68.400 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 25.000 |
| Product height in | 3.360 |
| Product height mm | 85.344 |
| Product length in | 3.990 |
| Product length mm | 101.346 |
| Product material | Carbon steel |
| Product width in | 3.360 |
| Product width mm | 85.344 mm |
| Thread sealant | No |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
