Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.990 |
| A dimension MM | 101.346 |
| Angle shape | Straight |
| Backup hex size IN | 1.440 |
| Backup hex size MM | 36.000 |
| Brand | Danfoss |
| Catalog Item | GA21864-20EN |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End connection hex size IN | 1.440 |
| End size 1 | -20 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.690 |
| Hose cut off factor MM | 68.326 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product height in | 3.358 |
| Product height mm | 85.300 |
| Product length in | 3.990 |
| Product material | Carbon steel |
| Product width in | 3.358 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 1.100 |
| Tube OD 1 MM | 27.940 |