Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.140 |
| A dimension MM | 155.956 |
| Angle shape | Straight |
| Backup hex size IN | 1.810 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA21864-24.5NKIT |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.810 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.760 |
| Hose cut off factor MM | 120.904 |
| Hose size | -24 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.226 |
| Product height in | 3.358 |
| Product length in | 6.140 |
| Product length mm | 155.956 |
| Product material | Carbon steel |
| Product width mm | 85.300 |
| Reusable socket hex IN | 2.000 |
| Reusable socket hex MM | 50.800 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 1.370 |
| Tube OD 1 MM | 34.800 |