Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.210 |
A dimension MM | 81.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.880 |
Construction Style | Reusable |
Drop dimension IN | 3.011 |
Drop dimension MM | 76.50 |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 2 IN | 1.181 |
Hex size 2 MM | 30.000 |
Hose cut off factor IN | 2.050 |
Hose cut off factor MM | 52.000 |
Inside diameter IN | 0.747 |
Inside diameter MM | 18.950 |
Product height in | 3.598 |
Product height mm | 91.400 |
Product length in | 4.848 |
Product length mm | 123.150 |
Product material | Carbon steel |
Product width in | 1.970 |
Product width mm | 50.000 mm |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature min C | -40 |
Working temperature min F | -40 |