Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.250 |
| A dimension MM | 107.950 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.813 |
| Backup hex size MM | 46.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA21868-24.5N |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 3.760 |
| Drop dimension MM | 95.50 |
| End connection hex size IN | 1.813 |
| End size 1 | -32 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.870 |
| Hose cut off factor MM | 72.898 |
| Hose size | -24 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.226 |
| Product height in | 3.760 |
| Product height mm | 95.504 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product material | Carbon steel |
| Product width in | 3.358 |
| Product width mm | 85.300 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 15.750 |