Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Engine and A/C hose, tubing, and assemblies
Air conditioning fittings
GA23259G1
O-RING, TBOL/S-F,HNBR, 13.3X2.4MM, 75GN
GA23259G.1
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Aeroquip by Danfoss
Durometer
70
Inside diameter IN
0.5240
Inside diameter MM
13.3096
Outside diameter IN
0.5660
Outside diameter MM
14.3764
Product material
Buna-N (nitrile)
Thickness IN
0.0700
Thickness MM
1.7780