Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.212 |
| A dimension MM | 81.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA23853-1-12-10_OM |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End Type 1 | Tube-O female long pilot |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.661 |
| Hose cut off factor MM | 42.189 |
| Hose size | -10 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product material | Carbon steel |
| Series | E-Z Clip |
| Thread sealant | No |
| Tube OD 1 IN | 0.709 |
| Tube OD 1 MM | 18.000 |