Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.450 |
| A dimension MM | 113.030 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23853-1-8-10.1 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.520 |
| Hose cut off factor MM | 63.900 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 4.450 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |