Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.878 |
| A dimension MM | 73.100 |
| Angle shape | Straight |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 21.996 |
| Brand | Danfoss |
| Catalog Item | GA23853-1-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.335 |
| Hose cut off factor MM | 33.900 |
| Hose size | -8 |
| Inside diameter IN | 0.315 |
| Inside diameter MM | 8.000 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 3.263 |
| Product length mm | 82.880 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Thread size 1 | 3/4-16 UNF |
